LINLUBE CASE

LINLUBE CASE
LINLUBE CASE

Rodamiento lineal, Grasa, Accessory, LinearLube (12 Cartridges)

Lead Time:  Contact Factory  *
each**

  • 12 CARTRIDGES
  • Thomson LinearLube lubricant is a synthetic lubricant that utilizes suspended Teflon® in a specially formulated compound.
  • LinearLube lubricant provides excellent performance characteristics in a wide range of applications.
  • It is FDA listed, non-polluting and non-corrosive.
  • LinearLube lubricant will not stain and adheres tightly to parts forming a virtually water resistant barrier.
  • Maintains properties in operating temperatures from -65°F to 450°F (-54°C to 232°C).
  • USDA Rated H1 (Non-Toxic).
  • Will not oxidize in use.
  • 100% water resistant.

Dimensiones

Especificaciones

EspecificacionesValor
MaterialLubricante sintético con Teflon® suspendido 
Número UPC662486073123 
Weight1 lb

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor: